Overview

Product Details

5V to 20V VIN with 5V and 12V Outputs and SEPIC on Channel 2 for Continuous Output Current

 

The LT3095 generates two low-noise bias supplies from a common input voltage ranging from 3V to 20V. Each channel includes a fixed frequency, peak current-mode step-up switching regulator and a low-noise, single resistor- programmable 50mA linear regulator. The linear regulator’s high power supply ripple rejection (PSRR) combined with its low-noise performance results in less than 100μVP-P output ripple and noise.