Overview

Product Details

±5V to ±15V Tracking Supply

The LT3032 is a dual, low noise, positive and negative low dropout voltage linear regulator. Each regulator delivers up to 150mA with a typical 300mV dropout voltage. Each regulator’s quiescent current is low (30μA operating and <3μA in shutdown) and well-controlled in dropout, making it an excellent choice for battery-powered circuits.