Overview

Product Details

Absolute Value Circuit (Full-Wave Rectifier)

For negative inputs, the first section operates as a closed-loop inverter (A=-1) and the second stage is simply a buffer for the positive output. When the input signal is positive, the first opamp output remains saturated near ground and the diode becomes high-impedance, allowing the signal to pass directly to the buffer stage non inverted. The composite effect is a full-wave rectified waveform at the output of the buffer.


Related Categories

Applicable Parts

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice