Overview

Product Details

Super Low Distortion Variable Sine Wave Oscillator

The LT1028(gain of –1 stable)/LT1128(gain of +1 stable) achieve a new standard of excellence in noise performance with 0.85nV/rtHz 1kHz noise, 1.0nV/rtHz 10Hz noise. This ultralow noise is combined with excellent high speed specifications (gain-bandwidth product is 75MHz for LT1028, 20MHz for LT1128), distortion-free output, and true precision parameters (0.1mV/°C drift, 10mV offset voltage, 30 million voltage gain). Although the LT1028/ LT1128 input stage operates at nearly 1mA of collector current to achieve low voltage noise, input bias current is only 25nA.


Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice