Overview

Product Details

Strain Gauge Signal Conditioner with Bridge Excitation

A buffered 7V reference provides a 5V excitation voltage to a balanced strain gauge resistor bridge. To provide a 0V output when the bridge is perfectly balanced, a second amplifier biases the bottom of the bridge to a negative compliment of the 5V excitation voltage. Using a dual matched amplifier package such as the LT1002 improves the symmetry of the bridge bias. Circuit gain is set such that a 1% bridge resistance imbalance produces a 10V output.