Overview

Product Details

Low Power 5V Battery Backup Supply with Autoswitchover and No Reverse Current

The LTC1514 is a micropower switched capacitor DC/DC converters that produce a regulated output voltage by either stepping up or stepping down the input voltage. Output voltage is fixed at either 3.3V or 5V by an internal resistor. An internal low-battery comparator is kept active in shutdown.