Overview

Product Details

Low Noise, Low Power Photodiode Amplifier

Low Noise, Low Power Photodiode Amplifier is Better than Monolithics. Low Bias Current, Low Current Noise and Unity Gain Stability Keep the Circuit Operational from 0ohm to several Gohm. Amplifier input noise density and gain-bandwidth product were measured to be 2.4nV/rtHz and 100MHz, respectively, with only 3.8mA supply current.