Overview

Product Details

Linear Thermometer

T1 has a built in pair of thermistors with linearizing resistors custom scaled for a specific temperature range., 0C to 100C in this example. The flying capacitor LTC1043 eliminates any dc loading on the precision network to maintain linearity over the entire temperature range. Amplifier gain is scaled to provide an output of exactly 10mV/C.