Overview

Product Details

Kelvin-Sensed Temperature Sensor Amplifier for  –50°C to 150°C Platinum RTD from 10V Reference

The LT1012 is an internally compensated universal precision operational amplifier which can be used in practically all precision applications. The LT1012 combines picoampere bias currents (which are maintained over the full –55°C to 125°C temperature range), microvolt offset voltage (and low drift with time and temperature), low voltage and current noise, and low power dissipation.