Overview

Product Details

Extended Dynamic Range 1MΩ Transimpedance Photodiode Amplifier

The LTC6090 is a high voltage precision operational amplifier. The low noise, low bias current input stage is ideal for high gain configurations. The LTC6090 has low input offset voltage, a rail-to-rail output stage, and can be run from a single 140V or split ±70V supplies.

Related Categories

Applicable Parts