Overview

Product Details

Differential Bridge Amplifier

The LTC2050HV are zero-drift operational amplifi ers available in the 5- or 6-lead SOT-23 and SO-8 packages. The LTC2050 operates from a single 2.7V to 6V supply. The LTC2050HV operates on supplies from 2.7V to ±5.5V. The current consumption is 800μA and the versions in the 6-lead SOT-23 and SO-8 packages offer power shutdown (active low). The LTC2050, despite its miniature size, features uncompromising DC performance. The typical input offset voltage and offset drift are 0.5μV and 10nV/°C. The almost zero DC offset and drift are supported with a power supply rejection ratio (PSRR) and common mode rejection ratio (CMRR) of more than 130dB.

Related Categories

Applicable Parts