Overview

Product Details

Delayed One Shot

This circuit highlights the use of the LTC6994 Delay Block/ Debouncer and LTC6993 Monostable Pulse Generator in a delayed one-shot application. The LTC6994 is configured to provide a rise time delay of 50ms and the LTC6993 is configured to provide a 10ms one shot. The LTC6994 is a programmable delay block with a range of 1μs to 33.6 seconds. The LTC6993 is a monostable multivibrator (also known as a “one-shot” pulse generator) with a programmable pulse width of 1μs to 33.6 seconds. Both devices are part of the TimerBlox family of versatile silicon timing devices.

Related Categories

Applicable Parts

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice