Overview

Product Details

DDR Memory Power Supply: 3.3Vin, 0.9V@+/-3A Vtt (1.8V external reference)

Many DDR termination applications require the bus termination voltage to be stepped down from a higher system voltage while tracking one-half of a reference voltage. This option is allowable in most systems since a reference voltage is typically available. This circuit shows a solution for a 3.3V to 0.9V, ±3A termination supply with a 1.8V external reference. Stepping down from a higher system voltage has the advantage of reducing the resistive losses due to the internal power switches, thus improving efficiency.

Related Categories

Applicable Parts