Overview

Product Details

DDR Memory Power Supply: 3.3Vin, 0.9V@+/-3A Vtt, 1.8V@3A Vddq, 0.9V@10mA Vref

 

The LTC3618 is a dual synchronous step-down regulator using a current mode, constant-frequency architecture. It provides a complete DDR solution with an input voltage range from 2.25V to 5.5V. The output of the first step-down regulator offers a high accuracy VDDQ supply. A buffered reference generates VTTR at 50% of VDDQIN and drives loads up to ±10mA. The second regulator generates the DDR termination voltage (VTT) equal to VTTR. Both regulators are capable of delivering ±3A of load current at 1MHz switching frequency.

Related Categories

Applicable Parts