Overview

Product Details

Battery Backup System Manager Controlling a Six-Series Cell SLA Battery with Temperature Compensation

The LTC4110 is a complete single chip, high efficiency, flyback battery charge and discharge manager with automatic switchover between the input supply and the backup battery or super capacitor. The IC provides four modes of operation: battery backup, battery charge, battery calibration and shutdown. Battery backup and battery charge are automatic standalone modes, while the optional calibration mode requires a CPU host to communicate over an SMBus.