Overview

Product Details

The Altera Stratix V GX Transceiver Signal Integrity (SI) Development Kit provides a platform for electrical compliance testing and interoperability analysis. The accessibility to multiple channels allows for real-world analysis as implemented in the system with transceiver channels available through SMA and popular backplane connectors.

DK-SI-5SGXEA7N Signal Integrity Kit

DK-SI-5SGXEA7N Power Tree

Linear Technology Components

LTC3855 Dual, multiphase synchronous DC/DC controller with differential remote sense.

LTM4608 8A, low VIN DC/DC μModule with tracking, margining, multiphase and frequency synchronization.

LTC3026 1.5A low input voltage VLDO linear regulator.

LTC2978 Octal digital power supply manager with EEPROM.

DK-SI-5SGXEA7N Block Diagram