Overview

Product Details

The Altera® Stratix® V GT Transceiver Signal Integrity (SI) Development Kit provides a platform for electrical compliance testing and interoperability analysis. The accessibility to multiple channels allows for real-world analysis as implemented in the system with transceiver channels available through SMA and popular backplane connectors. You can use this development kit to perform the following tasks:

  • Evaluate transceiver link performance up to 28 Gbps
  • Generate and check pseudo-random binary sequence (PRBS) patterns via a simple to use GUI (does not require the Quartus® II software)
  • Access advanced equalization to fine tune link settings for optimal bit error ratio (BER)
  • Perform jitter analysis
  • Verify physical media attachment (PMA) interoperability with Stratix V GT FPGAs for targeted protocols, such as CEI-25/28G, CEI-11G, PCI Express® (PCIe®) Gen 3.0, 10GBASE-KR, 10 Gigabit Ethernet, XAUI, CEI-6G, Serial RapidIO®, HD-SDI, and others
  • Use the built-in high speed backplane connectors to evaluate custom backplane performance and evaluate link BER

DK-SI-5SGTMC7N Power Tree

DK-SI-5SGTMC7N Power Tree

Linear Technology Components

LTC3855 Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense.

LTM4615 Triple Output, Low Voltage DC/DC μModule Regulator.

LTM4608 8A, Low VIN DC/DC µModule with Tracking, Margining, Multiphase and Frequency Synchronization.

LTC3026 1.5A Low Input Voltage VLDO Linear Regulator.

LTC2978 Octal Digital Power Supply Manager with EEPROM.

DK-SI-5SGTMC7N Block Diagram