Overview

Product Details

Altera® Cyclone® IV GX FPGA Development Kit provides a comprehensive, best-in-class design environment to quickly begin developing low-cost and low-power FPGA system-level designs. This kit helps to shorten your product’s development cycle so that you can meet your product’s time to market and production milestones. With this platform, you can:

  • Develop and test PCI Express® Gen1 x1, x2, x4 endpoint designs using the Cyclone IV GX PCI Express hard intellectual property (IP) and PCI-SIG®-compliant board
  • Develop and test multi-lane protocol bridging designs using on-board DDR2 memory and through its expansion capability, the high-speed mezzanine card (HSMC) connectors. There are over 30 different HSMCs available through Altera partners and supporting protocols such as CPRI, SATA, and SDI.
  • Come up to speed quickly with your FPGA design by reusing the example designs provided by the kit's Board Test System.
  • Use the kit´s host board as design model for your product’s low-cost and low-power board.

DK-DEV-4CGX150N FPGA Development Kit

DK-DEV-4CGX150N Power Tree

Linear Technology Components

LTC3853 Triple output, multiphase synchronous step-down controller.

LTC3850 Dual, 2-Phase Synchronous Step-Down Switching Controller.

LT3027 Dual 100mA, low dropout, low-noise, micropower regulator.

LTC3026 1.5A low input voltage VLDO linear regulator.

DK-DEV-4CGX150N Block Diagram

Reference Materials