Overview

Product Details

The Cyclone III FPGA Starter Kit is easy to use and an ideal introduction for users who have never designed with FPGAs before. Experienced FPGA designers can build systems leveraging the design examples included in the kit for a quick “out-of-the-box” evaluation experience.

DK-START-3C25N Starter Kit

Linear Technology Components

LTM4603 6A μModule DC/DC system.

LTC3413 3A, 2 MHz regulator for memory termination.

LT1959 500kHz step-down switching regulator.

LT1117 800mA low-dropout positive regulator.

DK-START-3C25N Block Diagram

Reference Materials