Overview

Product Details

The Altera Cyclone III FPGA Development Kit combines the largest density low-cost, low-power FPGA available with a robust set of memories and user interfaces. Inside this development kit, you’ll find everything you need to begin Cyclone III FPGA development.

DK-DEV-3C120N Dev Kit

DK-DEV-3C120N Power Tree

Linear Technology Components

LTM4601 12A μModule DC/DC system.

LT1963 1.5A, low-noise, fast transient response LDO regulator.

LT3481 6V, 2A, 2.8MHz step-down switching regulator.

LT1761 100mA, low-noise, LDO micropower regulators.

LTC3418 8A, 4MHz, synchronous step-down regulator.

LT1931 1.2MHz/2.2MHz inverting DC/DC converter.

LTC2402 1 or 2 channel 24-bit μPower no latency A/D converter.

DK-DEV-3C120N Block Diagram