Overview

Product Details

The Altera Arria V GT FPGA Development Kit provides a complete design environment that includes all the hardware and software that you need to develop full FPGA designs and test them within a system environment. The development kit is RoHS compliant.

DK-DEV-5AGTD7N Dev Kit

DK-DEV-5AGTD7N Power Tree

Linear Technology Components

LTC3880 Dual output PolyPhase step-down DC/DC controller with digital power system management.

LTM4628 Dual 8A or single 16 A DC/DC μModule regulator.

LTC3026 1.5A low input voltage VLDO linear regulator.

LTM4618 6A DC/DC μModule regulator with tracking and frequency synchronization.

LTC3855 Dual, multiphase synchronous DC/DC controller with differential remote sense.

LTM4601 12A μModule regulator with PLL, output tracking and margining.

DK-DEV-5AGTD7N Block Diagram

Reference Materials