Overview

Product Details

A Galvanically Isolated Thermistor Digitizer

The LTC1799 is a precision oscillator that is easy to use and occupies very little PC board space. The oscillator frequency is programmed by a single external resistor (RSET). The LTC1799 has been designed for high accuracy operation (≤1.5% frequency error) without the need for external trim components.