Overview

Product Details

9-24Vin to 1.8Vout @ 1A Low EMI uModule Power Supply

The LTM8031 is an electromagnetic compatible (EMC) 36V, 1A DC/DC μModule® buck converter designed to meet the radiated emissions requirements of EN55022. Conducted emission requirements can be met by adding standard filter components. Included in the package are the switching controller, power switches, inductor, filters and all support components. Operating over an input voltage range of 3.6V to 36V, the LTM8031 supports an output voltage range of 0.8V to 10V, and a switching frequency range of 200kHz to 2.4MHz, each set by a single resistor. Only the bulk input and output filter capacitors are needed to finish the design. The low profile package (2.82mm) enables utilization of unused space on the bottom of PC boards for high density point of load regulation.

Related Categories

Applicable Parts