Overview

Product Details

85V, –100V Common Mode Range Instrumentation Amplifier (AV = 10)

 

The input section is a classic difference amplifier set to A=0.1 so that the VCM is attenuated by 10x along with the signal of interest. The second section has A=100 so that the overall circuit has A=10 but yet supports a large VCM working range.

Related Categories

Applicable Parts