Overview

Product Details

5V Powered, Single Supply Current Source for –50°C to 600°C Platinum RTD

The LT1880 op amp brings high accuracy input performance and rail-to-rail output swing to the SOT-23 package. Input offset voltage is trimmed to less than 150μV and the low drift maintains this accuracy over the operating temperature range. Input bias current is an ultralow 900pA maximum.


Applicable Parts