Overview

Product Details

5V Powered, Linearized Platinum RTD 0°C to 400°C ±0.05°C Signal Conditioner

The LT1014 is the first precision quad operational amplifier which directly upgrades designs in the industry standard 14-pin DIP LM324/LM348/OP-11/4156 pin configuration. It is no longer necessary to compromise specifications, while saving board space and cost, as compared to single operational amplifiers.