Overview

Product Details

5V Power Ride-Through Application Using Two Series Connected 10F, 2.7V Supercapacitors Charged to 4.8V That Can Hold Up 20W for 1.42 seconds

The LTC3225 is a programmable supercapacitor chargers designed to charge two supercapacitors in series to a selectable output voltage (4.8V/5.3V or 4V/4.5V) from 2.8V to 5.5V input with automatic cell balancing.

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice