Overview

Product Details

5V Backup Supply from Supercap Runs Down to VIN = 2V with 250mA Load

The LTC3112 is a fixed frequency synchronous buck-boost DC/DC converter with an extended input and output range. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below or equal to the output voltage. With an input range of 2.7V to 15V, the LTC3112 is well suited for a wide variety of single or multiple cell battery, backup capacitor or wall adapter source applications. Low RDS(ON) internal N-Channel MOSFET switches provide highly efficient operation in applications with higher load current requirements.

Related Categories

Applicable Parts