Overview

Product Details

5V at 6mA for 9.6s Supercapacitor Backup Supply

The LT1316 is a micropower step-up DC/DC converter that operates from an input voltage as low as 1.5V. A programmable input current limiting function allows precise control of peak switch current. Peak switch current can be set to any value between 30mA and 500mA by adjusting one resistor.

Related Categories

Applicable Parts