Overview

Product Details

 

48V Supply Current Monitor with Isolated Output and 105V Survivability

 

 

The HV version of the LTC6101 can operate with a total supply voltage of 105V. Current flow in high supply voltage rails can be monitored directly or in an isolated fashion as shown in this circuit. The gain of the circuit and the level of output current from the LTC6101 depends on the particular opto-isolator used.

Related Categories

Applicable Parts