Overview

Product Details

 

4.5V to 38Vin, 1.2/15A, 1.5V/15A Dual Output, 350MHz Step-Down Converter

 

 

4.5V to 38V input, 1.2/15A, 1.5V/15A dual output, 350MHz step-down converter. With the output sensed directly through a resistor divider network, the remote sensing scheme in Channel 1 mimics the traditional feedback used in Channel 2. This novel remote sensing scheme eliminates the diff amp output pin required in other parts.

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice