Overview

Product Details

3.3V to 50V Low Noise APD Bias Supply With Ultrafast Current Monitor Transient Speed

The LT3571 is a current mode step-up DC/DC converter designed to bias avalanche photodiodes (APDs) in optical receivers with an output voltage up to 75V. The LT3571 features a high side fixed voltage drop APD current monitor with better than 10% relative accuracy over the entire temperature range. The integrated power switch, Schottky diode and APD current monitor allow a small solution footprint and low solution cost.

Related Categories

Applicable Parts