Overview

Product Details

2-Wire Thermistor 0°C to 100°C Temperature Transducer with 4mA to 20mA Output

The LTC1040 is a monolithic CMOS dual comparator manufactured using our enhanced LTCMOSTM silicon gate process. Extremely low operating power levels are achieved by internally switching the comparator ON for short periods of time. The CMOS output logic holds the output information continuously while not consuming any power.

Related Categories

Applicable Parts