Overview

Product Details

2°C to 400°C Platinum RTD Signal Conditioner with Curvature Correction from 5.6V to 10V Supply

The LT1006 is the first precision single supply operational amplifier. Its design has been optimized for single supply operation with a full set of specifications at 5V. Specifications at ±15V are also provided. The LT1006 has a low offset voltage of 20μV, drift of 0.2μV/°C, offset current of 120pA, gain of 2.5 million, common mode rejection of 114dB and power supply rejection of 126dB.


Applicable Parts