Overview

Product Details

2.7V to 4.2V to -5V at 90mA and 4.6V at 100mA AMOLED Power Supply
LT3582 are dual DC/DC converters with positive and negative outputs. The positive output voltage can be set between 3.2V and 12.775V in 25mV steps. The negative output voltage can be set between –1.2V and –13.95V in –50mV steps. Optional I2C Programming.

Related Categories

Applicable Parts