Overview

Product Details

13uA, 0kHz to 10kHz Voltage to Frequency Converter

This circuit converts a 0V to 2.5V input signal to a 0kHz to 10kHz output frequency. The supply current of the circuit is only 6.2µA quiescent and 13.3µA at f = 10kHz. The linearity of the circuit is ±0.03%. PSRR is 10ppm/V and temperature drift is 250ppm/C.

Related Categories

Applicable Parts