Overview

Product Details

0°C to 100°C Linear RTD Amplifier with 90°C Overtemperature Alarm

The LTC6078 is a dual, low offset, low noise operational amplifiers with low power consumption and rail-to-rail input/output swing. Input offset voltage is trimmed to less than 25μV and the CMOS inputs draw less than 50pA of bias current. The low offset drift, excellent CMRR, and high voltage gain make it a good choice for precision signal conditioning.

Applicable Parts