WAV PCM Utilities

The WAV PCM Utilities library for Blackfin and SHARC processors implements support for handling of WAV files and PCM data stored in files.
Manufactured by:

Product Details

This library for the Blackfin and SHARC processors is an implementation of support for handling of WAV files and PCM data stored in files.

Licensing

X +
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

X +
Memory summary:

Processor Family   Code memory (KiB)
Data RAM (KiB)  Constant Data Tables (KiB) 
 ADSP-2136x
 14.1
 0.25
 0.1
 ADSP-214xx
 10.4
 0.25
 0.1
 ADSP-BF5xx
 6.7
 0.6
 0.1
  • Data RAM for one instance includes Stack, Scratch, Instance/Stage, Minimum Input and Output Single Buffers.
  • 1 KiB = 1024 Bytes.

MIPs summary:

Library Component
ADSP-21369 (KiB)
ADSP-BF533 
 WAV Parsing
 156 Cycles/Byte
 218 Cycles/Byte
 Fix packed to Float PCM Conversion
 3.0 MIPS
 19 MIPS
 Float to Fix packed PCM Conversion
 3.6 MIPS
 20 MIPS
 Fix packed to fix 32-bit PCM Conversion
 3.0 MIPS
 4.5 MIPS
 Fix 32-bit to fix packed PCM Conversion
 3.5 MIPS
 5 MIPS

  • This table highlights example SHARC and Blackfin processors and approximate MIPS performance per channel. Some processors with high speed external memory interfaces (32-bit versus 16-bit or DDR versus SDRAM) can help reduce overall MIPS requirements.
  • The performance is similar regardless of the bit-width in the packed format.
  • PCM Conversion MIPS is measured by assuming sampling frequency is 48 KHz.
  • WAV parser performance is measured by using general 44-byte header wave files.

Systems Requirements

X+
  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Windows 8 Professional/Enterprise (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio latest release (preferred), or VisualDSP++ 5.1 for Analog Devices processors and its latest update.

Related Hardware

X+

EZ-Kits

See All 7 EZ-Kits