DTS Surround Decoder, SHARC

The Digital Theatre Systems (DTS) Surround Sensation Decoder library for the SHARC processor is an audio post-processing module that delivers an enhanced stereo experience from a multi-channel surround source.
Manufactured by:

Product Details

DTS Surround Sensation for SHARC is an audio post-processing module specified by DTS Inc. for the purpose of delivering enhanced stereo experience from a multi-channel surround source. It offers virtualization algorithms for both headphones and speaker output modes. In addition to superior down-mixing functions, the technology also includes enhancement to bass as well as creating clearer dialog audio in movie soundtracks.

Licensing

X +
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

X +
MIPS summary:

 Modeing Mode
Code Memory (KiB)  Data RAM (KiB)  Constant Data Tables (KiB)  MIPS 
 Average
Average Pea
 Headphone Mode
 27.28
 110.6
 87.61
 74.7
 76.1
 Speaker Mode
 27.28
 110.6
 87.61
 103.4
 104.7

  • This table highlights example SHARC processors and expected MIPS performance.
  • MIPS measured using bass enhancement/voice clarity/LFE mix enabled, typical sample rate Fs=48 kHz, optimal memory layout, 5.1 channels input, with a typical buffer size of 512 samples per channel running on ADSP-21469 processor silicon revision 0.2.
  • Memory usage is for headphone virtualization mode, which can also be used for speaker virtualization mode.
  • “Data RAM” for one instance includes stack, scratch, instance, and minimum size single buffer shared for input and output.
  • 1 KiB = 1024 Bytes.
  • “Averaged Peak” is a four frame moving average of the MIPS consumed by the module.

Systems Requirements

X+
  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.

Related Hardware

X+

EZ-Kits