DTS-HD MA Decoder, SHARC

The Digital Theatre Systems (DTS) HD Master Audio Decoder library for the SHARC processor implements a DTS-HD decoder, which is compliant with DTS 5.1 specification.
Manufactured by:

Features

  • Support the decoding of DTS-HD MA, DTS-HD HR, DTS 5.1, DTS 6.1ES-discrete, DTS X96/24.
  • Support sampling frequencies of 32, 44.1, 48, 88.2, 96, 176.4 and 192kHz.
  • Support all bit rates specified by the standard: up to 1.5mb/s for DTS 5.1 core, 6mb/s for DTS-HD HR and 24.5mb/s for DTS-HD MA.
  • Supports channel remapping, down-mixing, DRC, dialogue normalization and analog compensation.
  • Supports up to 7.1 channels as specified in the BluRay specification.
  • Block sizes of 256 PCM samples per channel for Fs up to 48kHz, 512 samples per channel for 96kHz and 1024 samples per channel for 192kHz.
  • Optimized for ADS-214xx processors.
  • DTS certified for ADSP-21467/469/486/487 processors.

Product Details

DTS-HD is a suite of lossy and lossless audio compression standards by Digital Theatre Systems to provide high quality audio sound tracks for high definition formats such as Blu-Ray and HD-DVD. Built on the DTS 5.1 lossy core encoding standard (optional on DVD Video Discs), the DTS-HD Master Audio (MA) extension provides lossless encoding for high definition audio reproduction that is bit identical to the original audio master, while extending the number of audio channels to 8 and beyond. For lossy encoding, DTS-HD offers the High Resolution (HR) extension which encodes the audio at a significantly higher bit rate to maximize quality. In addition, the DTS 5.1 core can be used to provide full back ward compatibility with audio equipment that do not support these high definition extensions.

Licensing

X +
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

X +

MIPS summary:

Code RAM (KiB)

Data RAM (KiB)

 Constant Data Tables (KiB)

 MIPS

 Average

Average Peak

122

451

 131.5

 182.6

 195.6


  • MIPS measured using a lossless encoded MA bit stream at 192kHz and 7.1 output with PBR smoothing, optimal memory layout.
  • The Blu-Ray specification only specifies a maximum of 5.1 output channels at 192kHz. Therefore the MIPS would be lower when used for Blu-Ray HD audio decoding.
  • “Data RAM” for one instance, includes Stack, Scratch, Instance/Stage, Minimum Input and Output Single Buffers.
  • 1 KiB = 1024 Bytes.
  • The averaged peak MIPS is calculated using a four frame moving average.


Systems Requirements

X+
  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit).
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.

Related Hardware

X+

EZ-Kits