Dolby Volume, SHARC

The Dolby Volume library for the SHARC processor is an advanced automatic volume control system that analyses the perceived volume of audio and adjusts it to maintain an enhanced and uniform listening experience.
Manufactured by:

Product Details

Dolby® Volume is an advanced automatic volume control system that analyses the perceived volume of audio and adjusts it to maintain an enhanced and uniform listening experience. Dolby Volume maintains the reference level frequency response of the audio and provides a consistent volume level across different audio material by applying processing based on a model of human perception of sound.


The ADI implementation of the Dolby Volume post-processor on SHARC has been fully tested using all Dolby certification tests as per Dolby requirements.

Licensing

X +
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

X +

MIPS summary:

SHARC Processor Family 

 Code RAM (KiB)

Data RAM (KiB) 

Constant Data Tables (KiB) 

 MIPS

 Average

Peak 

 ADSP-2136x

 66.6  74
 7.9  38.09  37.14
 ADSP-2146xx  48.5  74
 7.9
 38.64

 38.69


  • MIPS measured using Fs = 48kHz, 8 channel in/out, optimal memory layout, worst case test vector, running on an ADSP-21364 and an ADSP-21469.

  • Data RAM” for one instance, includes Stack, Scratch, Instance/State, Minimum Input and Output Single Buffers.


Dolby Volume library was built using CrossCore® Embedded Studio 1.0.1.


Systems Requirements

X+
  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.

Related Hardware

X+

EZ-Kits

See All 4 EZ-Kits