DTS Symmetry Decoder, SHARC

The Digital Theatre Systems (DTS) Symmetry Decoder library for the SHARC processor dynamically adjusts the audio gain to maintain the same level of perceived loudness for a stereo source without causing audible distortion.
Manufactured by:

Product Details

DTS Symmetry for SHARC is an audio post-processing module developed by DTS Inc. for dynamically adjusting the audio gain to maintain the same level of perceived loudness for a stereo source without cause audible distortion. It is primarily designed for audio systems where the audio level of the source is highly variable.

Licensing

X +

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

X +
MIPS summary:

 SHARC Processor Family
 Code memory (KiB)
 Data RAM (KiB)
 Constant Data Tables (KiB)
 MIPS
 Average
 Peak
 ADSP-2146x
 8.43
 4.97
 0.95
 15.9
 16.2


  • MIPS measured using Fs = 48kHz, stereo input and output, optimal memory layout, running on a ADSP-21469.
  • Code compatible across all ADSP-214xx processors, with silicon anomaly workarounds implemented.
  • "Data RAM" for one instance, includes Stack, Scratch, Instance/State, Minimum Input and Output Single Buffers.
  • Both input and output buffer size used for data memory calculation is 256 bytes (utilizing a frame size of 32 samples per channel).
  • Frame size used for MIPS measurement is 256 samples per channel.

Systems Requirements

X+
  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit).
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors
  • VisualDSP++ 5.0 for Analog Devices Processors and its latest update.
  • SigmaStudio Graphical Development Tools version 3.7 Build 7 or later.
  • SigmaStudio for SHARC Rel 2.0.0 or later.

Related Hardware

X+

EZ-Kits