Dolby TrueHD Decoder, SHARC

The Dolby TrueHD Decoder library for the SHARC processor is a lossless audio coding technology designed for applications in high-definition disc media and other contexts where the quality of the programming demands playback accuracy that is bit-for-bit identical to the original performance.
Manufactured by:

Product Details

Dolby TrueHD is a lossless audio coding technology designed for applications in high-definition disc media and other contexts where the quality of the programming demands playback accuracy that is bit-for-bit identical to the original performance. Expanding upon the proven foundation of MLP Lossless™, Dolby TrueHD is further defined by expanded    bit rates (up to 18 Mbps), additional channel offerings (eight full-range channels), enhanced stereo mix support, and the introduction of metadata functionality (including dialogue normalization and dynamic range control). Dolby TrueHD is mandated for HD-DVD players and is an optional feature in the Blu-ray Disc™ format. Through the use of HDMI™, Dolby TrueHD bitstreams can also be decoded in A/V receivers.

The ADI implementation of Dolby TrueHD Decoder on SHARC has been fully tested using all Dolby certification tests according to Dolby requirements.

Licensing

X +

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

X +
MIPS summary:

 SHARC Processor Family
 Code RAM (KiB)
 Data RAM (KiB)
 Constant Data Tables (KiB)
MIPS
 Average
 Peak
 ADSP-2136x
 32.6
 34.3
 5.2
 126.5
 128.6
 ADSP-214xx
 24.8
 34.3
 5.2
 133.9
 136.1


  • MIPS measured using Fs = 192kHz, 7.1 channel output, optimal memory layout, worst case test vector, running on an ADSP-21364 and an ADSP-21469.
  • "Data RAM" for one instance, includes Stack, Scratch, Instance/State, Minimum Input and Output Single Buffers
  • The Dolby TrueHD Decoder library was built using CrossCore® Embedded Studio 1.0.1.

Systems Requirements

X+
  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio 1.0.1 for Analog Devices Processors.
  • VisualDSP++ 5.0 Update 10.

Related Hardware

X+

EZ-Kits