MP3 Encoder, Blackfin

The MP3 Encoder library for the Blackfin processor produces output that is fully compliant ISO/IEC 11172-3 MPEG-1 audio specification.
Manufactured by:

Product Details

MP3 is a widely used compression technology that provides CD quality audio at significantly lower bit rates than the original CD data rate. The ADI MP3 encoder is a high performance encoder that is capable of delivering high quality compressed audio at fast encoding speeds – over 12x real-time encoding can be achieved on a 600MHz Blackfin processor.

The ADI MP3 encoder has been highly optimized to run on the Analog Devices' Blackfin processor family. It is a self-contained software module that produces fully compliant ISO/IEC 11172-3 MPEG-1 audio specification and rigorously tested and field-proven in commercial application.

Downloads And Related Software

X +

Licensing

X +
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

X +
MIPS summary:
Code memory (KiB)  Data RAM (KiB)  Constant Data Tables (KiB)    
MIPS Average    
37.06   23.36  47.41
 37


Systems Requirements

X+
  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.

Related Hardware

X+

EZ-Kits