Overview

Features and Benefits

  • Profile: Baseline Profile, Main Profile
  • Level: Up to L3.0 inclusive, L4 and L5 for 1.3 and 5.0 Mega pixel encoding
  • Frame Support: I, P & B Frames
  • Input Resolution: Up to 5 Mega Pixel per frame, D1 inclusive
  • Entropy Encoder: CAVLC, CABAC
  • Number of Reference Frames: 1, 2 (2 for interlace and B frames)
  • Motion vector resolution: 1/2 pel & 1/4 pel
  • In-loop de-blocking filter: Yes
  • Pre-Processing: A simple 2:1 and 4:1 downscaling, de-interlacing for YUV422 input (in ITU-R BT.656 and progressive YUV422 from CMOS sensors) and YUV420 input.
  • Separate Pre-processing APIs are provided to allow applications to plug-in its own pre-processing blocks into encoder
  • Scene Change Detection: Supported
  • Scalability: Scalable Search Engine for MIPS and Quality trade-off
  • Cache: For BF533 - No Cache and I Cache & D Cache, For BF548 - No Cache and I Cache & D Cache, For BF527- No Cache and I Cache & D Cache, For BF561 - I Cache Only and I Cache and D Cache. In all configurations, one channel MDMA is used
  • ROI : Region of Interest Encoding Support for YUV420 and YUV422 input formats
  • ADSP-BF561: Symmetrical or Asymmetrical loading across core-A and core-B
  • Bitrate Control : VBR and CBR. Flexibility of switching between VBR and CBR during encoding
  • Max Resolution: ADSP-BF561: Up to D1 at 30fps; 1.3 and 5MPixel at lower fps ADSP-BF533: Up to 1/2 D1 at 30fps; D1 at 15fps; 1.3 or 5Mpixel at lower fps
  • Conformance Standard: INTERNATIONALSTANDARD ISO/IEC14496-10:2005- Information Technology – Coding of audio-visual objects – Part 10: Advanced Video Coding
  • Reference Code Revision: JM Reference 12.3
  • Target Processor: This software module supports the BF52x, BF53x, BF54x, BF56x and BF70x processor families
  • Release format: Object code module with C source wrapper

Product Details

This implementation of the H.264 BP/MP Encoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that is fully compliant with ISO/IEC14496-10 specification. 

 

The code has been implemented using Instruction and Data cache, and memory DMA to optimize the video encoding performance on Blackfin.

Downloads And Related Software

Software Development Tools

CrossCore Embedded Studio

CrossCore® Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin®, SHARC® and ARM™ processor families.

VisualDSP++ 5.1

VisualDSP++ for Blackfin, SHARC, and TigerSHARC processors is an easy-to-install and easy-to-use integrated software development and debugging environment (IDDE) that enables efficient management of projects from start to finish from within a single interface.

Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

MIPS summary:
Code memory (KB)
 Data RAM (KB)
Fame Buffer (MB)
Output Buffer (MB)
 Input Buffer (MB)
 Cycles/pel (MIPS)
 Average
 Moving Average Peak
 86.15
 57.24
 1.34
 1.00
 1.08
 81 (839)
 98 (1016)

Movie Content - Baseline Profile:
 Code memory (KB)
Data RAM (KB)
 Fame Buffer (MB)
Output Buffer (MB)
 Input Buffer (MB)
 Cycles/pel (MIPS)
Average
Moving Average Peak
 86.15
 57.24
 1.34
 1.00
 1.08
 99 (1026)
 126 (1306)

Surveillance Content - Main Profile (CABAC):

 Code memory (KB)
Data RAM (KB)
 Fame Buffer (MB)
Output Buffer (MB)
 Input Buffer (MB)
 Cycles/pel (MIPS)
Average
Moving Average Peak
 86.15
 59.01
 1.34
 1.00
 1.08
 90 (933)
 111 (1150)


Movie Content – Main Profile (CABAC):

 Code memory (KB)
Data RAM (KB)
 Fame Buffer (MB)
Output Buffer (MB)
 Input Buffer (MB)
 Cycles/pel (MIPS)
Average
Moving Average Peak
 86.15
 59.01
 1.34
 1.00
 1.08
 112 (1161)
 142 (1472)


  • Cycle Count measured using a bit rate of 1.0 Mbps, 30 fps, 720x480 (NTSC D1) image size, ITU-R BT.656 input, NTSC format, optimal memory layout, ADSP-BF561 rev 0.5 processor, ADI Defined Surveillance Profile using surveillance camera content and ADI Defined Movie Profile using movie content.
  • Measuments done with CAS =3 for SDRAM, CCLK =600, SCLK =100 for ADSP-BF561.
  • Data cache and instruction cache are enabled. The cache is set in "write back" and "small cache" (DCBS=0) mode.
  • Memory DMA is used with 32 bit DMA.
  • "Data RAM" for one instance includes Stack, Scratch, Constant Data Tables, Encoder Instance Memory, Encoder Scratch Memory allocated by application for D1 PAL resolution
  • Frame Buffer for one instance of encoder and D1 PAL resolution
  • Minimum Input and Output Single Buffers, for ITU-R BT656 D1 input
  • 1 MB = 1024 KB; 1 KB = 1024 Bytes
  • NOTE: In deriving the "Moving Avg Peak" value, an 8 consecutive frame sliding window was used. An average cycle count was measured for each window of frames, and the worst case average cycle from all the sliding window measurements was determined to be the "Moving Avg Peak" value.


Code memory (KB)
 
 Data RAM (KB)
Fame Buffer (MB)
 
Output Buffer (MB)
 
 Input Buffer (MB)
 Cycles/pel (MIPS)
 Average
 Moving Average Peak
 86.15
 57.24
 1.34
 1.00
 1.08
 81 (839)
 98 (1016)

Systems Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.

Related Hardware (6)

EZ-Kits

Extender Boards