Overview

Features and Benefits

  • Supports Audio, CDC/ACM, HID, MSC, PHDC and Vendor device classes
  • uC/USB Device stack for CrossCore Embedded Studio requires a real-time operating system (RTOS).
  • Integrates seamlessly with CrossCore Embedded Studio.
  • Supports CrossCore Embedded Studio user interface windows for configuring the USB stack and device classes.
  • Supports Full and High Speed USB Connections.
  • Supports bulk, control and interrupt transfer types.
  • Supports responses to USB standard requests.
  • Scalable to contain only required features.
  • Complies with USB 1.1 and USB 2.0.
  • Provides examples (one for each class) for a smooth out-of-the-box experience.
  • Well integrated with μC/OS-III™ for CrossCore Embedded Studio to provide a threaded solution for USB.

Product Details

µC/USB Device™ Stack for CrossCore® Embedded Studio is the result of a partnership between Analog Devices and Micriµm to provide a user-friendly programming environment for embedded applications requiring USB device connectivity. To use the stack in an embedded application requires a minimum of the µC/USB Device™ Core for CrossCore® Embedded Studio product, along with one or more of the supported device class products detailed below. The µC/USB Device Stack is provided with a hardware abstraction layer that enables it to be used with any USB device controller supported by the Analog Devices’ processor families. It supports Blackfin processors with built-in USB device controllers such as the ADSP-BF60x. It also supports processors that require an external USB controller as supplied by the Blackfin USB-LAN EZ-Extender for ADSP-BF533. The µC/USB-Device Stack uses a modular architecture with three software layers between the application and the hardware:
  • The Device Class enables an embedded device to communicate with a USB host using one or more class protocols. Each class module responds to class-specific control requests and provides an API for controlling some features of the class behavior and to receive/transmit data.
  • The Device Core layer controls data reception and transmission, and responds to standard host requests during enumeration (the process by which a host learns the features of a device).
  • The Device Controller driver layer interfaces with the USB controller to process interrupts, notify the device core of bus events, and receive/transmit data.

Class Support
Products are offered for several common device classes: Mass Storage (MSC), Communications Device (CDC), Human Input Device (HID) and Personal Healthcare Device (PHDC). In addition, a Vendor-Specific Class for developing vendor-specific USB devices is also available. The class products are:

µC/USB Device Class™ Class Audio for CrossCore® Embedded Studio - The Audio class allows you to stream audio to and from a host PC. The Audio class provides support for audio devices such as speakers, headsets and microphones.

µC/USB Device Class CDC-ACM for CrossCore Embedded Studio - The Communication Device Class (CDC) encompasses several communication models. The Abstract Control Model (ACM) converts the USB device into a serial communication device, and the target is recognized by the host as a serial interface (USB2COM, virtual COM port). Typical applications include modems, telephone systems and fax machines.

µC/USB Device Class HID for CrossCore Embedded Studio - The Human Interface Device (HID) Class allows you to implement any kind of user-input device. It can also be used to communicate with the host (without a special host driver) using a vendor-specific communication protocol. Typical applications include mouse, keyboard, game pad, etc...

µC/USB Device Class MSC for CrossCore Embedded Studio - The Mass Storage Class (MSC) allows you to use the embedded target device as a USB mass storage device. Typical applications include USB memory stick, digital camera, MP3 player, DVD player, etc.

µC/USB Device Class PHDC for CrossCore Embedded Studio - The Personal Healthcare Device Class (PHDC) allows you to set up the embedded target as a personal healthcare device, which can use a vendor-defined or IEEE-11073 based protocol. Typical applications include glucose meter, blood pressure monitor, weighing scale, etc...

µC/USB Device Class Vendor for CrossCore Embedded Studio - The Vendor class allows you to develop a custom class (at the application level) that makes use of bulk and/or interrupt transfers.A vendor-specific host application is required to communicate with the device along with an appropriate device driver. The Micriµm host API library DLL is also supplied to enable Windows’ host applications to communicate with the Microsoft Windows’ WinUSB driver. An example is supplied complete with both device and host applications and a signed WinUSB driver implementation.

Downloads And Related Software

Product Downloads

Middleware

Micriµm µC/OS-II

The Micriµm µC/OS-II® Real-Time Kernel for CrossCore Embedded Studio (CCES) provides a user-friendly programming environment for µC/OS-III applications running on Blackfin and SHARC processors.

Micriµm µC/OS-III

The Micriµm µC/OS-III® Real-Time Kernel for CrossCore Embedded Studio (CCES) provides a user-friendly programming environment for µC/OS-III applications running on Blackfin and SHARC processors.

Micriµm µC/FS

The Micriµm µC/FS™ File System for CrossCore® Embedded Studio is a compact, reliable, high-performance file system which is the result of collaboration between Analog Devices and Micriµm.

Lightweight TCP/IP (lwIP) Stack

The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is and implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.

Micrium µC/USB Host

µC/USB Host Stack for CrossCore Embedded Studio (CCES) is the result of a partnership between Analog Devices and Micriµm to provide a user-friendly programming environment for embedded applications requiring USB Host functionality.

Systems Requirements

  • Windows 7 Professional, Enterprise, or Ultimate (32 and 64-bit)
  • Windows 8.1 Pro or Enterprise (32 and 64-bit)
  • Windows 10 Pro or Enterprise (32 and 64-bit)
  • 2 GHz single core processor; 3.3GHz dual core or better recommended
  • 1 GB RAM; 4GB or more recommended
  • 2 GB available disk space
  • One open USB port

Documentation

Software Manuals (2)

PDF
1.09 M
CrossCore® Software Licensing Guide (Rev. 1.9)

The Software Licensing Guide describes the licensing mechanism used by CrossCore Embedded Studio. It explains the different kinds of license and the conditions and implications of license expiry. It describes how to activate and validate licenses, and how to administer a corporate domain license.

Related Hardware (3)

EZ-Kits

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.