AMSDK

Analog Microcontroller Software Development Kit (AMSDK)
Manufactured by:

Features

  • Supported Microcontrollers: ADuCRF101 – Precision Analog Microcontroller ARM with Cortex M3 with ISM-Band RF Transceiver.
  • Supported Peripherals: The supported peripherals are common to all ARM Cortex-M3 Analog Microcontrollers, except as noted in the Supported Peripherals table

Product Details

The Analog Microcontroller Software Development Kit (AMSDK) provides a high-level language C programming environment and Application Programming Interface (API) supporting a quick and easy functional interface to the Analog Microcontroller products. The API abstracts the low-level details of various peripherals (Controller Registers, DMA Engine and Interrupt Controller) into a simple, easy-to-use programming model. The AMSDK is available in source form. Various example programs are also included..

Licensing

X +

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

X +

MIPS summary:

Peripheral
Memory Footprints (bytes)
Description
Code
ROM Data
RAM Data
ADC
1,296
100
100
Multi-Channel, 12-bit, 100kSPS ADC (Specific to the ADuCRF101)
FLASH 600 0 0
Flash Memory Controller
GPIO 55
0 0 General Purpose Input/Output
GPT
 249  16 16  General Purpose Timer
 
 I2C
 2,209 54  76  Inter-Integrated Circuit Serial Interface
 
 PWM  248  8  8 Pulse Width Modulator
 
PWR   208  16 16  Power Management
 
SPI   1,615  0  122 Serial Peripheral Interface
 
 UART 990   93  44 Universal Asynchronous Receiver/Transmitter
 
 UHF 3,180   0  21 ISM Band Transceiver (the ADF7023 Chip) (Specific to the ADuCRF101)
 
 WDT  200 7  8 Watchdog Timer
 
WUT  414   0  8 Wakeup Timer
 


Systems Requirements

X+
  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.