LTC Legacy BGA

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
25 Ball BGA (6.25x6.25x5.01mm) (05-08-1502) PDF    
144 Ball BGA (16x16x2.51mm) (05-08-1503) PDF    
80 Ball BGA (11.25x9x2.32mm) (05-08-1506) PDF    
42 Ball BGA (6x5x1.3mm) (05-08-1515) PDF    
28 Ball BGA (6.25×4×2.22mm) (05-08-1517) PDF    
49 Ball BGA (6.25x6.25x2.22mm) (05-08-1518) PDF    
144 Ball BGA (16x16x5.01mm) (05-08-1523) PDF    
88 Ball BGA (15x11.25x6.16mm) (05-08-1526) PDF    
88 Ball BGA (11.25x9x3.32mm) (05-08-1535) PDF    
144 Ball BGA (16x16x5.86mm) (05-08-1540) PDF    
88 Ball BGA (15x11.25x5.01mm) (05-08-1541) PDF    
15.00mm x 9.00mm x 3.51mm (05-08-1542) PDF    
63 Ball BGA (7.5x6.25x1.52mm) (05-08-1547) PDF    
77 Ball BGA (15x9x2.42mm) (05-08-1559) PDF    
209 Ball BGA (16x9.5x4.72mm) (05-08-1561) PDF    
144 Ball BGA (16x16x7.07mm) (05-08-1562) PDF    
25 Ball BGA (4x4x1.82mm) (05-08-1566) PDF    
256 Ball BGA (16x16x7.72mm) (05-08-1567) PDF    
330 Ball BGA (22x15x7.87mm) (05-08-1568) PDF    
140 Ball BGA (11.25x9x2.22mm) (05-08-1569) PDF    
63 Ball BGA (7.5x6.25x1.34mm) (05-08-1572) PDF    
6.25mm x 6.25mm x 5.02mm (05-08-1574) PDF    
108 Ball BGA (16x11.9x2.42mm) (05-08-1576) PDF    
144 Ball BGA (16x16x2.42mm) (05-08-1577) PDF    
144 Ball BGA (16x16x7.82mm) (05-08-1583) PDF    
64 Ball BGA (7x7x1.34mm) (05-08-1587) PDF    
36 Ball BGA (6.25x22x2.06mm) (05-08-1588) PDF    
6.25mm × 4.00mm × 0.97mm BGA (05-08-1596) PDF    
6.25mm x 6.25mm x 2.10mm BGA (05-08-1600) PDF    
16mm × 16mm × 4.72mm BGA (05-08-1601) PDF    
11.25mm × 6.25mm × 2.22mm (05-08-1608) PDF    
7mm x 7mm x 1.44mm BGA (05-08-1615) PDF    
25-Lead (4mm × 4mm × 3.65mm) (05-08-1625) PDF    
25-Lead (4mm × 3.5mm × 1.8mm) (05-08-1627) PDF    
186 Ball BGA (15x15x3.32mm) (05-08-1670) PDF    
36 Ball BGA (5x5x1.72mm) (05-08-1671) PDF    
84 Ball BGA (15x9x4.92mm) (05-08-1674) PDF    
77 Ball BGA (9x15x5.01mm) (05-08-1826) PDF    
16mm × 16mm × 2.32mm (05-08-1827) PDF    
140 Ball BGA (11.25x9x2.72mm) (05-08-1849) PDF    
32 Ball BGA (15x11.25x3.42mm) (05-08-1851) PDF    
32 Ball BGA (15x11.25x4.98mm) (05-08-1860) PDF    
40 Ball BGA (11.25x6.25x4.92mm) (05-08-1867) PDF    
45 Ball BGA (11.25x9x4.92mm) (05-08-1869) PDF    
133 Ball BGA (15x15x3.42mm) (05-08-1877) PDF    
35 Ball BGA (11.25x6.25x3.42mm) (05-08-1878) PDF    
35 Ball BGA (11.25x6.25x4.92mm) (05-08-1879) PDF    
144 Ball BGA (15x15x5.01mm) (05-08-1880) PDF    
44 Ball BGA (15x15x5.02mm) (05-08-1881) PDF    
50 Ball BGA (11.25x9x3.42mm) (05-08-1883) PDF    
71 Ball BGA (15x9x3.42mm) (05-08-1885) PDF    
221 Ball BGA (15x11.25x2.82mm) (05-08-1886) PDF    
51 Ball BGA (15x9x3.42mm) (05-08-1889) PDF    
170 Ball BGA (15x9x1.54mm) (05-08-1890) PDF    
121 Ball BGA (15x15x4.92mm) (05-08-1891) PDF    
68 Ball BGA (15x9x4.92mm) (05-08-1892) PDF    
114 Ball BGA (15x15x4.92mm) (05-08-1894) PDF    
133 Ball BGA (15x15x4.92mm) (05-08-1897) PDF    
24 Ball BGA (9x6.25x2.91mm) (05-08-1898) PDF    
141 Ball BGA (15x15x3.42mm) (05-08-1899) PDF    
77 Ball BGA (15x9x5.01mm) (05-08-1900) PDF    
144 Ball BGA (15x15x3.42mm) (05-08-1902) PDF    
118 Ball BGA (15x15x3.42mm) (05-08-1903) PDF    
25 Ball BGA (6.25x6.25x2.42mm) (05-08-1905) PDF    
196 Ball BGA (15x15x2.82mm) (05-08-1907) PDF    
144 Ball BGA (15x15x5.01mm) (05-08-1908) PDF    
56 Ball BGA (11.25x9x4.92mm) (05-08-1910) PDF    
144 Ball BGA (15x15x5.01mm) (05-08-1914) PDF    
70 Ball BGA (15x9x4.92mm) (05-08-1918) PDF    
144 Ball BGA (16x16x5.01mm) (05-08-1920) PDF    
144 Ball BGA (15x15x4.92mm) (05-08-1921) PDF    
121 Ball BGA (15x15x3.42mm) (05-08-1923) PDF    
38 Ball BGA (11.26x9x4.92mm) (05-08-1925) PDF    
88 Ball BGA (15x11.25x3.42mm) (05-08-1928) PDF    
108 Ball BGA (16x11.9x3.51mm) (05-08-1931) PDF    
108 Ball BGA (16x11.9x5.01mm) (05-08-1933) PDF    
108 Ball BGA (16x11.9x3.01mm) (05-08-1935) PDF    
144 Ball BGA (16x16x7.07mm) (05-08-1937) PDF    
133 Ball BGA (15x15x4.92mm) (05-08-1940) PDF    
187 Ball BGA (22x15x3.42mm) (05-08-1942) PDF    
133 Ball BGA (15x15x3.42mm) (05-08-1943) PDF    
32 Ball BGA (22x9x5.06mm) (05-08-1945) PDF    
144 Ball BGA (15x15x3.42mm) (05-08-1946) PDF    
76 Ball BGA (15x11.25x4.92mm) (05-08-1952) PDF    
66 Ball BGA (15x9x3.42mm) (05-08-1954) PDF    
81 Ball BGA (15x11.25x3.42mm) (05-08-1959) PDF    
42 Ball BGA (22x9x5.16mm) (05-08-1960) PDF    
56 Ball BGA (11.25x9x4.92mm) (05-08-1961) PDF    
133 Ball BGA (15x15x4.92mm) (05-08-1962) PDF    
77 Ball BGA (15x9x2.42mm) (05-08-1964) PDF    
108 Ball BGA (16x11.9x4.92mm) (05-08-1965) PDF    
144 Ball BGA (12x12x1.29mm) (05-08-1967) PDF    
144 Ball BGA (16x16x5.01mm) (05-08-1969) PDF    
196 Ball BGA (15x15x3.32mm) (05-08-1970) PDF    
66 Ball BGA (22x15x5.16mm) (05-08-1972) PDF    
42 Ball BGA (22x9x5.16mm) (05-08-1973) PDF    
32 Ball BGA (22x9x3.06mm) (05-08-1975) PDF    
36 Ball BGA (6.25x6.25x2.22mm) (05-08-1976) PDF    
48 Ball BGA (6.25x9x3.22mm) (05-08-1977) PDF    
80 Ball BGA (11.25x9x2.22mm) (05-08-1979) PDF    
113 Ball BGA (15x15x4.92mm) (05-08-1980) PDF    
36 Ball BGA (15x6.25x2.06mm) (05-08-1987) PDF    
63 Ball BGA (7.5x6.25x2.22mm) (05-08-1988) PDF    
24 Ball BGA (22x6.25x1.56mm) (05-08-1991) PDF    
133 Ball BGA (15x15x4.92mm) (05-08-1992) PDF    
68 Ball BGA (15x9x3.42mm) (05-08-1993) PDF    
77 Ball BGA (15x9x5.01mm) (05-08-1994) PDF    
80 Ball BGA (11.25x9x3.32mm) (05-08-1997) PDF    
36 Ball BGA (6.25x6.25x2.32mm) (05-08-1998) PDF    
48 Ball BGA (9x6.25x3.32mm) (05-08-1999) PDF    
(08-05-1580) PDF