ADI cabin electronics system



ADI's cabin electronics system includes head-unit, audio amplifiers, and an audio bus.As a leading company with years of experience in high performance signal processing and automotive electronics, ADI offers a variety ofinfotainment systems that are qualified for automotive applications.ADI offers a wide range of video decoding converters, transcoders and coprocessors with outstanding signal performance and functionality. We can also provide low power LVDS/HDMI®/MHL/APIX2 interface devices.

ADI offers :
  • SigmaStudio GUI development tools.
  • DSP integrated development environment - CCES.
  • Video and audio evaluation boards.


To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.

Free Download Now




The SigmaStudio graphical development tool it is a software designed for programming, development, and tuning of SigmaDSP and SHARC DSPs. Common audio processing blocks can be wired together, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters.

  • SigmaStudio standard algorithms include, but are not limited to, the following:
    • FIR/IIR filters, crossovers, blocking
    • Peak detector, rms detector, level detector, slicer
    • Dynamic bass, stereo capture
    • Lookup table, volume control, mute
    • Mixers, splitters, hard/soft clipping

  • SigmaStudio plug-in algorithms are from the following companies:
    • AM3D (power bass)
    • Dolby®(DAEP, headphones, virtual speaker, prologic)
    • BBE(MP、ViVA)
    • SRS(Circle Sound、TruBass®、TruSurround® XT、WOW、WOW HD)
    • DTS (Surround Sensation)
    • Embracing Sound (TH4)
    • ADI(surround sound, virtual, EAS, ultralow sound)

    SHARC Blackfin DSP and Griffin Integrated Development Environment: CCES

    Evaluation Board:
    • ADV7180/ADV7180-M/ADV7181/ADV7182 evaluation board
    • ADV7186 Evaluation Board
    • ADAU1450/ADAU1451/ADAU1452 Evaluation Board
    • ADSP-21479/ADSP-21489 evaluation board EZLITE
    • ADZS-SC584-EZLITE evaluation board
    • ADSP-BF592/ADSP-533/ADSP-707 evaluation board
    • Evaluation boards of video amplifiers, video multiplexers, audio codecs

    Circuits from the Lab® :
    • CN-0101 : Reconstruction Video Filter Using the ADA4430-1 Amplifier After the ADV7393 Video Encoder(CN0101) —
    • CN-0060 : Low Cost Differential Video Receiver Using the ADA4851 Amplifier and the ADV7180 Video Decoder(CN0060) —
    • CN-0282 : USB Powered DVI/HDMI-to-VGA Converter (HDMI 2 VGA) with Audio Extraction(CN0282) —
    • CN-0224 : Quad HDMI Input, Fast Switching Multiplexer Using the ADV7612 Receiver with Extended Temperature Range (CN0224) -

    For more automotive applications and product information, please visit:

    Access the ADI EngineerZone®for technical Q&A:

    For Samples, Please Contact ADI Regional Offices or Visit:

    Email :
    EngineerZone :
    Free Sample :

    >>View More