ADI Automotive Sensor and Sensor Interface Solution

Overview


apm-automotive-sensor-solution_en

Automobiles must become increasingly green to meet emerging regulations for improved fuel economy and reduced emissions. These requirements can only be fulfilled by improving the efficiency of the traditional internal combustion engine, achieved through improvements in combustion sensing and control, which leads to the need for higher sensor and signal conditioning accuracy and integration. ADI provides the solution including pressure, current, capacitance, position, speed and temperature sensors to meet these challenges.





ADI offers:
  • Complete functions for all kinds of sensor applications
  • Wide dynamic range, high precision and wide working temperature sensor system

Download


To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.

Free Download Now

System Block Diagram



apm-automotive-sensor-solution-pic

Other

Evaluation Boards
  • AD8555ARZ-EVAL
  • EVAL- ADA4557
  • EVAL-AD5933EBZ
  • EVAL-AD2S1205SDZ
  • EVAL-SDP-CB1Z
  • EVAL-AD2S1210EDZ
  • EVAL-CED1Z
  • EVAL-ADT7X10EBZ
  • EVAL-ADA4571
  • EVAL-AD8417
  • EVAL-AD8418A

Circuits from the Lab®
  • CN-0116: High Voltage High Precision Current Sensing with Output Level Shifting Using the AD8210 Current Sense Amplifier and the AD8274 Difference Amplifier
  • CN-0217: High Accuracy Impedance Measurements Using 12-Bit Impedance Converters
  • CN-0218: 500 V Common-Mode Voltage Current Monitor
  • CN-0368: Magnetoresistive Angle and Linear Position Measurements

For more automotive application and product information, please visit: automotive.analog.com/en/segment/am.html

To request a sample, please contact ADI regional office or visit: www.analog.com/en/sample

CUSTOMER INTERACTION CENTER
Technical Hotline : 1-800-419-0108 (India) 1-800-225-5234 (Singapore) 0800-055-085 (Taiwan) 82-31-786-2500 (Korea)
Email : cic.asia@analog.com
EngineerZone : ez.analog.com
Free Sample : analog.com/sample

>>View more ADI solutions